Adapter for third-party valves
Type | Order number | For valves manufactured by |
---|---|---|
ASA04H | S55845-Z304 | Beulco floor heating |
ASA10 | S55845-Z305 | Strawa floor heating |
ASA26 | S55845-Z299 | Giacomini |
ASA59 | S55845-Z300 | Danfoss RAV/L |
ASA64 | S55845-Z306 | Pettinaroli |
ASA72 | S55845-Z301 | Danfoss RAV |
ASA78 | S55845-Z302 | Danfoss RA |
ASA80 | S55845-Z303 | M30×1.5 |
AV52 1) | BPZ:AV52 | COMAP |
AV571) | BPZ:AV57 | Herz |
AV59 1) | BPZ:AV59 | Vaillant |
AV61 1) | BPZ:AV61 | MMA Markaryd |
1) | Assembled with adapter for third-party valves and adapter ASA80 |
Delivery
Actuators, valves and accessories are supplied in separate packages.
Adapter ASA80 is included with the actuator.
Ordering (example)
With Siemens valves and direct assembly on third-party valves
Type | Stock number | Designation | Number of pieces |
---|---|---|---|
STA321.65L10 | S55174-A200 | Electrothermal actuators | 1 |
With adapter for valves from other manufacturers, see Adapter for third-party valves.
Type | Stock number | Designation | Number of pieces |
---|---|---|---|
STP161.65L10 | S55174-A215 | Electrothermal actuators | 1 |
ASA78 | S55845-Z302 | Third-party valve adapter on Danfoss RA | 1 |
With cable, see Cable overview.
Type | Stock number | Designation | Number of pieces |
---|---|---|---|
STA321.65/00 | S55174-A210 | Electrothermal actuators | 1 |
ASY21L100H | S55845-Z284 | Halogen-free cable 10 m | 1 |
With cable and adapter for valves from other manufacturers, see Adapter for third-party valves
Type | Stock number | Designation | Number of pieces |
---|---|---|---|
STA121.65/00 | S55174-A211 | Electrothermal actuators | 1 |
ASA26 | S55845-Z299 | Giacomini | 1 |
ASY21L50 | S55845-Z-280 | PVC cable: 5m | 1 |