Data sharing services
BIBB | Description |
---|---|
DS-RP-B | Data sharing read property-B |
DS-RPM-B | Data sharing read property multiple-B |
DS-WP-B | Data sharing write property-B |
DS-WPM-B | Data sharing write property multiple-B |
DS-COV-B | Data sharing change of value-B * |
DS-COVP-B | Data sharing change of value property-B * |
* The maximum number of COV subscriptions is 30 (confirmed COV and unconfirmed COV).
Device and network management services
BIBB | Description |
---|---|
DM-DDB-B | Device management-dynamic device binding-B |
DM-DOB-B | Device management-dynamic object binding-B |
DM-DCC-B | Device management–device communication control-B |
DM-TS-B | Device management–time synchronization-B |
DM-RD-B | Device management–reinitialize device-B |
Standard object type supported
Object type | Supported | Properties supported |
---|---|---|
Analog input | ✓ | Object_Identifier Object_Name Object_Type Present_Value Description Status_Flags Event_State Reliability Out_Of_Service Units COV_Increment |
Analog Value | ✓ | Object_Identifier Object_Name Object_Type Present_Value Description Status_Flags Event_State Out_Of_Service Units COV_Increment |
Binary Input | ✓ | Object_Identifier Object_Name Object_Type Present_Value Description Status_Flags Event_State Reliability Out_Of_Service Polarity Inactive_Text Active_Text |
Binary Value | ✓ | Object_Identifier Object_Name Object_Type Present_Value Description Status_Flags Event_State Out_Of_Service Inactive_Text Active_Text |
Device | ✓ | Object_Identifier Object_Name Object_Type System_Status Vendor_Name Vendor_Identifier Model_Name Firmware_Revision Application_Software_Version Description Protocol_Version Protocol_Revision Protocol_Services_Supported Protocol_Object_Types_Supported Object_List Structured_Object_List Max_APDU_Length_Accepted Segmentation_Supported Max_Segments_Accepted Local_Time Local_Date APDU_Segment_Timeout APDU_Timeout Number_Of_APDU_Retries Max master Max info frames Device_Address_Binding Database_Revision Active_COV_Subscriptions Last_Restart_Reason Time_Of_Device_Restart Restart_Notification_Recipients |
Multi-State Value | ✓ | Object_Identifier Object_Name Object_Type Present_Value Description Status_Flags Event_State Out_Of_Service Number_Of_States State_Text |
Positive Integer Value | ✓ | Object_Identifier Object_Name Object_Type Present_Value Description Status_Flags Event_State Out_Of_Service Units Min_Pres_Value Max_Pres_Value COV_Increment |
Data link layer options:
- MS/TP manager (Clause 9), baud rate(s): 9600, 19200, 38400, 76800
Character sets supported:
- Indicating support for multiple character sets does not imply that they can all be supported simultaneously.
- ANSI X3.4
For BACnet service details, see BTL official website.