Parameter | Description | Factory setting | Setting range |
---|---|---|---|
P40 1) RDF400.., RDF460.. | Enable electric heat. coil when cooling | 1 | 0 = Disable 1 = Enable |
P41 | Zero energy zone | 2 K | 0.5...5 K |
P42 | Setpoint difference | 2 K | 0.5...5 K |
P43 | P-band / hysteresis for heating | 2 K | 0.5...6 K |
P44 | P-band / hysteresis for cooling | 1 K | 0.5...6 K |
P45 2) | Integral action time for temp. ctr. | 45 min | 0…120 min |
P46 3) | Runtime 0 to 100 % | RDF400.., RDF460..: 150 s | 20…300 s |
P50 | Heating setpoint for Protection | 8 ℃ | 0 = OFF 5 °C...P51 (WCoolProt) (40 °C, when P51 = OFF) |
P51 | Cooling setpoint for Protection | 0 | 0 = OFF P50 (5 °C, when P50 = OFF)...40 °C |
P60 4) RDF4..BN | Configuration input X1 | 1 | 1 = No input 2 = Room temp. external sensor (AI) 3 = H/C changeover (AI/DI) 4 = Window contact (DI) 5 = Fault input (DI) 6 = Monitor input (DI) 7 = Monitor input (AI) 8 = Presence detector (DI) 9 = Hotel presence detector (DI) 10 = Modulating valve state (AI) 15) |
P61 5) RDF4..BN | Signal type input X1 | 1 | 1 = Normally open 2 = Normally closed 3 = NTC 3k 4 = NTC 10k 5 = DC 0...10 V |
P62 6) | Configuration input D1 | 1 | 1 = No input 3 = H/C changeover 4 = Window contact 5 = Fault input 6 = Monitor input 8 = Presence detector 9 = Hotel presence detector |
P63 7) | Signal type input D1 | 1 | 1 = Normally open 2 = Normally closed |
P64 8) RDF4..BN | Cooling setpoint for changeover H/C | 16 ℃ | 10…25 ℃ |
P65 8) RDF4..BN | Heating setpoint for changeover H/C | 28 ℃ | 27…40 ℃ |
P70 | Fan kick in Economy mode | 0 | 0 = OFF 1...359 min 360 = Fan continues to run |
P71 | Enable fan start kick | RDF400.., RDF440..: 1 | 0 = Disable 1 = Enable |
P72 | Maximum fan speed | RDF440.., RDF460..: 80 % | ECM fan med.…100 % |
P73 | Medium fan speed | RDF440.., RDF460..: 50 % | ECM fan min.…ECM fan max. |
P74 | Minimum fan speed | RDF440.., RDF460..: 30 % | 1 %…ECM fan med. |
P75 | Operating hours configuration fan | 2 | 1 = Enable 2 = Disable 3 = Reset (Afterwards P75 auto changed to 1) |
P80 | Restart after power failure | 1 | 1 = Previous operating mode 2 = Comfort mode 3 = Protection mode |
P81 RDF4..BN | Enable near field communication (NFC) | 1 | 0 = Disable 1 = Enable |
P82 | Enable password | 0 | 0 = Disable 1 = Enable |
P83 9) | Password | 0 | 00...99 |
P89 | Reset parameter | 0 | 0 = Disable 1 = Enable |
P90 14) | Protocol | RDF4..BN: 2 | 1 = No communication 2 = BACnet MS/TP 3 = Modbus RTU |
RDF4..MB: 3 | 1 = No communication 3 = Modbus RTU | ||
P91 10) 14) | Baud rate | RDF4..BN: 4 | 1 = Auto 2 = 9600 bps 3 = 19200 bps 4 = 38400 bps 5 = 76800 bps |
RDF4..MB: 3 | 1 = Auto 2 = 9600 bps 3 = 19200 bps 4 = 38400 bps | ||
P92 11) 14) | Modbus data frame format | 1 | 1 = 1/8/E/1 2 = 1/8/O/1 3 = 1/8/N/1 4 = 1/8/N/2 |
P93 14) | MAC address 12) RDF4..BN | 4 | 0...127 |
Device address 11) | 1 | 1…127 | |
P94 13) 14) RDF4..BN | BACnet MS/TP, device id, highest 3 digits | 0 | 0...999 |
P95 13) 14) RDF4..BN | BACnet MS/TP, device id, lowest 3 digits | 10 | 0...999 |
P96 13) 14) 16) RDF4..BN |
Maximum number of Managers |
127 |
1...127 |
Note
1) The parameter P40 is visible only when P01 = 2.
2) The parameter P45 is visible only when P04 = 4.
3) The parameter P46 is visible only when P04 = 3.
4) The parameter P60 value 9 is visible only when P10 = 2 (Economy is supported).
5) The parameter P61 values 1 & 2 are visible only when P60 is set to DI and values 3 & 4 are visible only when P60 is set to AI. The parameter value 5 is visible only when P60 = 10.
6) The parameter P62 value cannot be set to same value as P60 (except no function, fault contact (DI), monitor (digital)) and value 9 is visible only when P10 = 2.
7) The parameter P63 is visible only when P62 ≠ 1.
8) The parameters P64 and P65 are visible only when P60 = 3 and P61 = 3 or 4.
9) The parameter P83 is visible only when P82 = 1.
10) The parameter P91 value 5 is visible only when P90 = 2.
11) The parameters P92 and P93 are visible only when P90 = 3.
12) The parameter P93 is visible only when P90 = 2.
13) The parameters P94, P95 and P96 are visible only when P90 = 2.
14) If parameters P90...P96 are changed, the thermostat restarts after exiting parameter setting mode to initialize the new application configuration.
15) This value is only for RDF440BN.
16) The parameter P96 value must be higher than all MAC addresses in the network.
Expert level (diagnostics & tests)
Parameter | Description | Range |
---|---|---|
d00 *) | Fault information | 1 = No fault 2 = Communication 3 = Input X1 (RDF4..BN) 4 = Input D1 |
d01 **) | Operating hours fan | 0 = no counting 0...1999 hours (resolution 1 hours) |
d02 RDF4..BN | Input X1 state | 1 = Function not selected 2 = Deactivated (DI) 3 = Activated (DI) -20…70 = Present temperature valve (AI) 5 = Out of service (AI) 6 = Cooling active 7 = Heating active 0...100 = Monitor input 0...100 % (AI) |
d03 | Input D1 state | 1 = Function not selected 2 = Deactivated (DI) 3 = Activated (DI) 4 = Cooling active 5 = Heating active |
d04 | RDF400.., RDF440..: Test mode to check output Q1 | 0 = Forced off 1 = Forced on 2 = Release |
d05 | RDF400.., RDF440..: Test mode to check output Q2 | 0 = Forced off 1 = Forced on 2 = Release |
d06 | RDF400.., RDF440..: Test mode to check output Q3 | 0 = Forced off 1 = Forced on 2 = Release |
RDF400.., RDF440..: Test mode to check output Y50 | 0 = Forced 0 % 1 = Forced 100 % 2 = Release | |
d07 | Test mode to check output Y1 | 0 = Forced off 1 = Forced on 2 = Release |
Test mode to check output Y10 | 0 = Forced 0 % 1 = Forced 100 % 2 = Release | |
d08 | Test mode to check output Y2 | 0 = Forced off 1 = Forced on 2 = Release |
Test mode to check output Y20 | 0 = Forced 0 % 1 = Forced 100 % 2 = Release | |
d09 | Hardware version | xxx is displayed, e.g. 3 |
d10 | Software version | xxx is displayed, e.g. 103 |
Notes
* If all faults occur at the same time on HMI, the priority is X1 > D1 > No communication.
** Parameter d01 value is "no counting" when P75 = disable; "0" when P75 = enable.