Overview of control outputs
Different control output signals are available and defined during commissioning (see below).
Control output | On/Off 2-wire | 3-position | DC 0…10 V | On/Off 3-wire |
---|---|---|---|---|
Product No. | ||||
RDF400.., RDF460.. | Y1, Y2 | Y1, Y2 | --- | Y1, Y2 |
RDF440.. | --- | --- | Y10, Y20 | --- |
Notes
*) NO: Normally open
On/Off control signal
(2-wire)
The valve receives the On command via control output Y1, if:
- The acquired room temperature is below the setpoint (for heating) or above the setpoint (for cooling).
The valve receives the Off command via control output Y1, if:
- The acquired room temperature is above the setpoint (for heating) or below the setpoint (for cooling).
Note
- Minimum On/Off time is 1 minute. For hysteresis (P43, P44), see Control sequences.
On/Off control signal
(3-wire)
The valve receives the On command via control output Y1, if:
- The acquired room temperature is below the setpoint (for heating) or above the setpoint (for cooling).
The valve receives the Off command via control output Y2, if:
- The acquired room temperature is above the setpoint (for heating) or below the setpoint (for cooling).
Note
- Minimum On/Off time is 1 minute. For hysteresis (P43, P44), see Control sequences.
Electric heater control signal (On/Off)
The electric heater receives an On command via the auxiliary heating control output, if
- The acquired room temperature is below the "Setpoint for electric heater",
Note
- The electric heater is switched off for at least 1 minute.
The Off command for the electric heater is output, if
- The acquired room temperature is above the setpoint (electric heater),
Note
- The electric heater is switched on for at least 1 minute.
3-position
control signal
(RDF400.., RDF460..)
Heating: Output Y1 provides the Open command, and Y2 the Close command to the 3-position actuator. Cooling: Same with Y1 and Y2.
The factory setting for the actuator run time is 150 seconds. It can be adjusted via P46.
The parameter displays only if 3-position is selected via P04.
Synchronization
- When the thermostat is powered up, a close command for the actuator run time by + 150 % is issued to ensure the actuator closes fully and synchronizes to the control algorithm.
- When the thermostat calculates the positions "fully close" or "fully open", the actuator run time is extended by + 150 % to ensure the correct actuator position is synchronized to the control algorithm.
- After the actuator reaches the position calculated by the thermostat, a waiting time of 30 seconds is applied to stabilize the outputs.
DC 0...10 V control
This function is available with RDF440.. only.
DC 0...10 V
for valve actuators
The demand calculated by PI control from the current room temperature and setpoint is provided via Y10, Y20 to the valve actuator as a continuous DC 0...10 V signal.
Note
- For P-band (P43, P44), see Control sequences.