Heating/cooling changeover via BACnet/Modbus (P02)
BACnet/Modbus provides heating/cooling changeover information; but only if the control sequence is set to automatic heating/cooling changeover (P02 = 3) and no local input (X1) is assigned to this function.
Heating/cooling changeover
Required information is unavailable (e.g., due to data communication problems, power failure, etc.), the thermostat operates in the last valid room operating mode (heating or cooling).
Automatic heating/cooling changeover via changeover sensor (P60) (RDF4..BN)
If a cable temperature sensor (QAH11.1 + ARG86.3) is connected to X1 and P60 is set to 3, the water temperature acquired by the changeover sensor is used to change over from heating to cooling, or vice versa.
- When the water temperature is above 28 °C (adjustable via P65), the thermostat changes over to heating and remains there until the temperature drops below 16 °C (adjustable via P64).
- When the water temperature is below 16 °C (P64), the thermostat changes over to cooling and remains there until the temperature exceeds 28 °C (P65).
M | Operating mode | Cooling mode | |
Tw | Water temperature | Heating mode |
Note
The setting range is 10...25 °C for P64 and 27… 40 °C for P65.
Changeover switch (P60/P62)
An external switch for manual, remote changeover can replace the QAH11.1 cable temperature sensor for automatic heating / cooling changeover:
Contact open ⇨ Heating mode Contact closed ⇨ cooling mode |
The sensor or switch connects to input terminal X1/D1, depending on input commissioning (P60/P62).
An external switch is connected to X1/D1 (P60/P62 = 3) to change heating/cooling mode remotely.
See also Multifunctional input, digital input.
Manual heating/cooling changeover (P02)
- Manual heating/cooling changeover means selection via mode button on the thermostat by repeatedly tapping the button until the required mode is displayed.
- In manual heating/cooling changeover (P02 = 4), the heating/cooling mode cannot be changed via bus/changeover sensor/switch; it remains in the last mode selected locally.
External temperature sensor (P60) (RDF4..BN)
The thermostat acquires the room temperature via built-in sensor or external room temperature sensor (QAA32) connected to multifunctional input X1.
Inputs X1 must be commissioned accordingly. See Multifunctional input, digital input.