The inputs, outputs and parameters of an application can be influenced in various ways. These are identified by the following symbols in this document:
Term | Description |
---|---|
BACnet manager | A BACnet device, which can access data in one or more connected BACnet subordinate |
BACnet subordinate | A BACnet device, which can respond to requests from a single BACnet manager |
MS/TP | Manager subordinate/token passing |
Modbus client | A Modbus device that accesses data in one or more connected Modbus server |
Modbus server | A Modbus device that responds to requests from a single Modbus client |
Pxx | Parameters of the device where xx = 00, 01, 02, etc. |
RTU | Remote Terminal Unit = Standard Modbus transmission mode |
RDF4.. thermostats communication objects are described accordingly.
For the list of the parameters, see Control parameters.