|
|
|
|
| Read | Write | ||||
---|---|---|---|---|---|---|---|---|---|---|
Object no. |
Reg. type | Object | Address (Decimal) | Register length | Read Only (RO) or Read/Write (R/W) | Function code (HEX) 0x04---Read input registers 0x06---Write single register 0x10---Write multiple registers | Special Process | Default value | Data value range (Decimal) | |
1 |
U16-B |
Software version |
1 |
1 |
RO |
0x04 |
- |
- |
- |
000…999 e.g. 102 = V1.0.2 (0…999) |
2 |
U16-B |
Hardware version |
2 |
1 |
RO |
0x04 |
- |
- |
- |
000…999 e.g. 102 = V1.0.2 (0…999) |
3 |
U16-B |
Present application |
3 |
1 |
RO |
0x04 |
- |
- |
- |
1 = No application 2 = 2-pipe, 2-wire on/off valve 3 = 2-pipe, modulating valve 4 = 2-pipe, 3-wire on/off valve 5 = 2-pipe, 3-position valve 6 = 2-pipe el. heat 2-wire on/off vlv 7 = 4-pipe, 2-wire on/off valve 8 = 4-pipe, modulating valve |
4 |
U16-B |
Present operating mode |
4 |
1 |
RO |
0x04 |
- |
- |
4 |
1 = Protection 2 = Economy 3 = Not used 4 = Comfort |
5 |
S16-B |
Room temperature |
5 |
1 |
RO |
0x04 |
- |
x50 |
21 |
-20…70 °C -100 = Out of service |
6 |
S16-B |
Room temperature setpoint |
6 |
1 |
RO |
0x04 |
- |
x50 |
21 |
5...40 ℃ 0 = OFF |
7 |
U16-B |
Heating request |
7 |
1 |
RO |
0x04 |
- |
- |
0 |
0...100 % |
8 |
U16-B |
Cooling request |
8 |
1 |
RO |
0x04 |
- |
- |
0 |
0...100 % |
9 |
U16-B |
Fan operating state |
9 |
1 |
RO |
0x04 |
- |
- |
1 |
1 = Automatic 2 = Manual |
10 |
U16-B |
Three-speed fan |
10 |
1 |
RO |
0x04 |
- |
- |
1 |
1 = OFF 2 = Low fan 3 = Medium fan 4 = High fan |
11 |
U16-B |
Variable speed fan |
11 |
0 |
0...100 % | |||||
12 |
U16-B |
Operating hours fan |
12 |
1 |
RO |
0x04 |
- |
- |
0 |
0 = no counting 1...1999 (resolution 1 hour) |
13 |
U16-B |
Input D1 |
13 |
1 |
RO |
0x04 |
- |
- |
- |
0 = OFF 1 = ON |
14 |
U16-B |
Fault |
14 |
1 |
RO |
0x04 |
- |
- |
1 |
1 = No fault 2 = Built-in sensor 3 = Not used 4 = Input D1 5 = Not used 6 = Not used 7 = Communication |
15 |
U16-B | P01 1) RDF400MB, RDF460MB | 18 | 1 | R/W | 0x03 | 0x06 | - | 1 | 1 = 2-pipe, H/C changeover 2 = 2-pipe, electrical heating coil 3 = 4-pipe |
P01 1) RDF440MB | 1 = 2-pipe, H/C changeover 3 = 4-pipe | |||||||||
16 |
U16-B | P02 1) P01 = 1 or 2 | 19 | 1 | R/W | 0x03 | 0x06 | - | 2 | 1 = Heating only 2 = Cooling only 3 = H/C changeover auto 4 = H/C changeover manual |
P02 1) P01 = 3 | 5 | 4 = H/C changeover manual 5 = Heating and cooling | ||||||||
17 |
U16-B | P03 1) RDF400MB | 20 | 1 | R/W | 0x03 | 0x06 | - | 2 | 1 = 1-speed fan 2 = 3-speed fan |
P03 1) RDF440MB | 2 | 1 = 1-speed fan 2 = 3-speed fan 3 = ECM fan | ||||||||
P03 1) RDF460MB | 3 | 3 = ECM fan | ||||||||
18 |
U16-B | P04 1) RDF400MB, RDF460MB | 21 | 1 | R/W | 0x03 | 0x06 | - | 1 | 1 = 2-wire on/off valve actuator 2 = 3-wire on/off valve actuator 3 = 3-position valve actuator |
P04 1) RDF440MB | 4 | 4 = Modulating valve actuator | ||||||||
19 |
U16-B | P10 (P02 ≠ 4) | 22 | 1 | R/W | 0x03 | 0x06 | - | 1 | 1 = Comfort, Protection 2 = Comfort, Economy, Protection |
P10 (P02 = 4) | 1 = Comfort, Protection | |||||||||
20 |
U16-B |
P11 |
23 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
1 = Room temperature, built-in 2 = Temperature setpoint 3 = Temperature via bus |
21 |
U16-B |
P12 |
24 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
1 = Celsius 2 = Fahrenheit |
22 |
S16-B |
P13 |
25 |
1 |
R/W |
0x03 |
0x06 |
x50 |
0 |
-5…5 K |
23 |
U16-B |
P14 |
26 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
1 = Off 2 = Temperature in deg C and deg F 3 = Temperature setpoint 4 = Time of day am/pm |
24 |
U16-B |
P15 |
27 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
1 = Unlock 2 = Lock 3 = Lock, except setpoint 4 = Lock setpoint 5 = Lock fan 6 = Lock operating mode |
25 |
S16-B |
P20 |
28 |
1 |
R/W |
0x03 |
0x06 |
x50 |
5 ℃ |
5 °C…(P21-1) |
26 |
S16-B |
P21 |
29 |
1 |
R/W |
0x03 |
0x06 |
x50 |
35 ℃ |
(P20+1)...40 ℃ |
27 |
S16-B |
P22 |
30 |
1 |
R/W |
0x03 |
0x06 |
x50 |
15 ℃ |
0 = OFF 5 ℃…P23 (WCoolEco) |
28 |
S16-B |
P23 |
31 |
1 |
R/W |
0x03 |
0x06 |
x50 |
30 ℃ |
0 = OFF P22 (WHeatEco)…40 ℃ |
29 |
U16-B |
P30 |
32 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
1 = Disable 2 = Low speed, heating and cooling 3 = Low speed, cooling only |
30 |
U16-B |
P40 |
33 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
0 = Disable 1 = Enable |
31 |
S16-B |
P41 |
34 |
1 |
R/W |
0x03 |
0x06 |
x50 |
2 K |
0.5…5 K |
32 |
S16-B |
P42 |
35 |
1 |
R/W |
0x03 |
0x06 |
x50 |
2 K |
0.5…5 K |
33 |
S16-B |
P43 |
36 |
1 |
R/W |
0x03 |
0x06 |
x50 |
2 K |
0.5…6 K |
34 |
S16-B |
P44 |
37 |
1 |
R/W |
0x03 |
0x06 |
x50 |
1 K |
0.5…6 K |
35 |
U16-B |
P45 |
38 |
1 |
R/W |
0x03 |
0x06 |
- |
45 min |
0…120 min |
36 |
U16-B |
P46 |
39 |
1 |
R/W |
0x03 |
0x06 |
- |
150 s |
20…300 s |
37 |
S16-B |
P50 |
40 |
1 |
R/W |
0x03 |
0x06 |
x50 |
8 ℃ |
0 = OFF 5...P51 (WCoolProt) (40 ℃, when P51 = OFF) |
38 |
S16-B |
P51 |
41 |
1 |
R/W |
0x03 |
0x06 |
x50 |
0 |
0 = OFF P50 (5 ℃, when P50 = OFF)...40 ℃ |
39 |
U16-B |
P62 |
42 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
1 = No input 2 = Not used 3 = H/C changeover 4 = Window contact 5 = Fault input 6 = Monitor input 7 = Not used 8 = Presence detector 9 = Hotel presence detector |
40 |
U16-B |
P63 |
43 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
1 = Normally open 2 = Normally closed |
41 |
U16-B |
P70 |
44 |
1 |
R/W |
0x03 |
0x06 |
- |
0 |
0 = Off or 1…359 minutes 360 = Fan continues to run |
42 |
U16-B |
P71 |
45 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
0 = Disable 1 = Enable |
43 |
U16-B |
P72 |
46 |
1 |
R/W |
0x03 |
0x06 |
- |
80 % |
ECM fan med.…100 % |
44 |
U16-B |
P73 |
47 |
1 |
R/W |
0x03 |
0x06 |
- |
50 % |
ECM fan min.... ECM fan max. |
45 |
U16-B |
P74 |
48 |
1 |
R/W |
0x03 |
0x06 |
- |
30 % |
1 %... ECM fan med. |
46 |
U16-B |
P75 |
49 |
1 |
R/W |
0x03 |
0x06 |
- |
2 |
1 = Enable 2 = Disable 3 = Reset |
47 |
U16-B |
P80 |
50 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
1 = Previous operating mode 2 = Comfort mode 3 = Protection mode |
48 |
U16-B |
P82 |
51 |
1 |
R/W |
0x03 |
0x06 |
- |
0 |
0 = Disable 1 = Enable |
49 |
U16-B |
P83 |
52 |
1 |
R/W |
0x03 |
0x06 |
- |
0 |
00…99 |
50 |
U16-B |
P89 |
53 |
1 |
R/W |
0x03 |
0x06 |
- |
0 |
0 = Disable 1 = Enable |
51 |
U16-B |
Room operating mode switch |
101 |
1 |
R/W |
0x03 |
0x06 |
- |
5 |
1 = Protection 2 = Economy 4 = Comfort 5 = Not used |
52 |
U16-B |
Forced operating mode for Protection |
102 |
1 |
R/W |
0x03 |
0x06 |
- |
0 |
0 = Disable 1 = Enable |
53 |
U16-B |
Fan speed command |
103 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
1 = Auto 2 = Low speed 3 = Medium speed 4 = High speed |
54 |
S16-B |
Setpoint for Comfort |
104 |
1 |
R/W |
0x03 |
0x06 |
x50 |
21 |
5...40 °C |
55 |
S16-B |
Room temperature via bus |
105 |
1 |
R/W |
0x03 |
0x06 |
x50 |
- |
- 20...70 °C |
56 |
U16-B |
Window contact |
106 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
0 = Open 1 = Closed |
57 |
U16-B |
Presence detector |
107 |
1 |
R/W |
0x03 |
0x06 |
- |
0 |
0 = Absent 1 = Present |
58 |
U16-B |
Keycard |
108 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
0 = No 1 = Yes |
59 |
U16-B |
Changeover mode |
109 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
0 = Heating 1 = Cooling |
60 |
U16-B |
System time |
200 ... 203 |
4 |
R/W |
0x03 |
0x10 |
- |
- |
Hhmm 0000YYYY YYYYYYYY 0000MMMM 000DDDDD dddhhhhh 00mmmmmm 00ssssss xxxxxxxx Y 2000...2100 = Year M 1...12 = Month D 1...31 = Day of month d 0, 1…7 = Any, Mon…Sun h 0...23 = Hours m 0...59 = Minutes s 0...59 = Seconds x reserve |
61 |
U16-B |
Restart device |
204 |
1 |
R/W |
0x03 |
0x06 |
- |
0 |
0 = OFF 1 = Restart |
62 |
U16-B |
Test mode Y1/Y2 output |
205 |
1 |
R/W |
0x03 |
0x06 |
- |
1 |
1 = Released 2 = Y1, Y2 on for 10 min 3 = Y1, Y2 off for 10 min 4 = Y1 off, Y2 on for 10 min 5 = Y1 on, Y2 off for 10 min |
63 |
U16-B |
Reserve 1 |
206 |
1 |
- |
0x03 |
0x10 |
- |
- |
- |
64 |
U16-B |
Reserve 2 |
207 |
1 |
- |
0x03 |
0x10 |
- |
- |
- |
65 |
U16-B |
Reserve 3 |
208 |
1 |
- |
0x03 |
0x10 |
- |
- |
- |
66 |
U16-B |
Reserve 4 |
209 |
1 |
- |
0x03 |
0x10 |
- |
- |
- |
67 |
U16-B |
Reserve 5 |
210 |
1 |
- |
0x03 |
0x10 |
- |
- |
- |
100 |
U16-B |
Start/update configuration |
300 |
1 |
R/W |
0x03 |
0x06 |
- |
0 |
0 = Update 1 = Start |
Note: 1) Before changing parameters P01...P04 value, update "Start/update configuration" to 1. Device restarts automatically if:
- "Start/update configuration" is back to 0.
- Parameter "Start/update configuration" value remains 1 for more than 10 minutes.