Supporting BACnet/Modbus products
Product no. | Stock no. | Operating voltage | Control outputs | Fan types | Description | ||||
---|---|---|---|---|---|---|---|---|---|
On/Off | 3-pos | DC 0...10 V | On/Off (3-wire) | 3-speed | DC 0...10 V | ||||
RDF400BN | S55770-T508 | AC 100...230 V | ✓ | ✓ | - | ✓ | ✓ | - | Room thermostat BACnet/Modbus |
RDF440BN | S55770-T509 | AC/DC 24 V | - | - | ✓ | - | ✓ | ✓ | Room thermostat BACnet/Modbus |
RDF460BN | S55770-T510 | AC 100...230 V | ✓ | ✓ | - | ✓ | - | ✓ | Room thermostat BACnet/Modbus |
Supporting Modbus products
Product no. | Stock no. | Operating voltage | Control outputs | Fan types | Description | ||||
---|---|---|---|---|---|---|---|---|---|
On/Off | 3-pos | DC 0...10 V | On/Off (3-wire) | 3-speed | DC 0...10 V | ||||
RDF400MB | S55770-T511 | AC 100...230 V | ✓ | ✓ | - | ✓ | ✓ | - | Room thermostat Modbus |
RDF440MB | S55770-T512 | AC/DC 24 V | - | - | ✓ | - | ✓ | ✓ | Room thermostat Modbus |
RDF460MB | S55770-T513 | AC 100...230 V | ✓ | ✓ | - | ✓ | - | ✓ | Room thermostat Modbus |