General functions
- Room temperature control via:
- Built-in temperature sensor
- External room temperature sensor (RDF4..BN)
- Temperature from bus
- Selection of operating modes via operating mode button: Comfort or Economy
- Selection of automatic or manual fan mode
- Changeover between heating and cooling mode:
- Remote via bus
- Remote via local multifunctional input
- Automatic via changeover sensor on pipe (RDF4..BN)
- Manual via local HMI
- Measured value adjustment of:
- Built-in sensor
- External temperature sensor (RDF4..BN)
- Key lock function
- Configurable operating mode after power-up: Previous mode, Comfort or Protection
- Surge protection at power-up
Setpoints and display
- Min. and max. limitation of room temperature setpoint adjustment
- Display of current room temperature or setpoint in ℃, ℉ or both
- Display of time of day from bus
Setting
- Setting of commissioning and control parameters via:
- Local HMI
- BACnet commissioning tool (RDF4..BN)
- Modbus commissioning tool
- Siemens smartphone app Quick Config (RDF4..BN)
- Reloading factory settings
- User settings and control parameters are retained in case of power failure
- Parameter protection by password (disabled by default)
Fan
- 1-speed, 3-speed or DC 0...10 V fan control
- Configurable fan start kick and fan kick in Economy
- Configurable fan operation in zero energy zone (dead zone)
- Fan operating hours counter
Inputs (RDF4..BN)
- 2 multifunctional inputs, X1 (for sensor/dry contact/DC 0...10 V) and D1 (for dry contact), selectable for:
- External room temperature sensor
- Sensor for automatic heating/cooling changeover
- Switch for remote heating/cooling changeover
- Window contact to switch operating mode to Protection
- External alarm source for status reporting via bus
- Presence detector to switch operating mode to Comfort
- Hotel presence detector to switch operating mode to Economy and lock the screen when the room is unoccupied
- DC 0...10 V feedback signal of modulating valve state (RDF440BN)
Inputs (RDF4..MB)
- 1 digital input D1 (for dry contact), selectable for:
- Switch for remote heating/cooling changeover
- Window contact to switch operating mode to Protection
- External alarm source for status reporting via bus
- Presence detector to switch operating mode to Comfort
- Hotel presence detector to switch operating mode to Economy and lock the screen when the room is unoccupied
Communication
- Selectable communication protocol: BACnet MS/TP or Modbus RTU Server (RDF4..BN)
- Communication protocol Modbus RTU Server (RDF4..MB)
- Central control of setpoints and operating mode from bus
- Monitoring of device status via bus
- Parameter read/write via bus
- Forced operating mode to Protection via bus