The subscription plan depends on the agreement between Customer and Siemens.
1) Standard Subscription Plan if the customer purchases the subscription via the Siemens online store
Security API | |||
---|---|---|---|
| Building Security Identities and Privileges API | Building Security Alarms and Events API | Building Security SCIM API |
Precondition | To use the Building Security Identities and Privileges API, one of the following subscriptions, must be active:
And one of the following subscriptions must be active:
| To use the Building Security Alarms and Events API, one of the following subscriptions must be active:
And one of the following subscriptions must be active:
| To use the Building Security SCIM API, one of the following subscriptions must be active:
And one of the following subscriptions must be active:
|
Functions | User management Developer Portal API Management | Developer Portal | |
Building Security Identities and Privileges API | Building Security Alarms and Events API | Building Security SCIM API | |
Subscription metric | per 6 Mill. API calls per year | per 6 Mill. API calls per year | per 6 Mill. API calls per year |
Subscription term | Annually, auto-renewal | ||
Billing term | Annually, payment in advance | ||
Upscale | Effective immediately, pro-rated billing | ||
Downscale / Cancellation | Effective with end of subscription term | ||
Connected Devices | To be purchased separately | ||
Permitted Identities | Up to 10,000; Extended Use |
The Security API subscription plan is the regular, scalable Offering for this Cloud Service. The subscription term is twelve (12) months with automatic renewal; the Cloud Service fee is paid in advance. The subscription plan can be upscaled at any time and Cloud Service fees for upscales are calculated on a pro-rated basis. The Customer can also scale down the Cloud Service effective with the end of the current subscription term. The subscription fee will be adjusted for the upcoming billing term. The Cloud Service can be cancelled any time, effective with the end of the current subscription term.
2) Custom Subscription Plan
Any subscriptions that are not purchased via a Siemens online store are Custom Subscription Plans. Under a Custom Subscription Plan the details regarding functions, subscription metric, term, billing, up- and downscaling, Connected Devices as well as Permitted Users are set out in the agreement between the Customer and Siemens.
For custom use cases, such as very large sites Customer may contact its sales representative for a custom subscription plan.