The display on the radiator actuator valve is in sleep mode during normal operation to save energy and increase battery life.
Status information and functions | ||||
|---|---|---|---|---|
|
| Indicates the connection status. On: Connected to the system. Off: Not connected to the system. | |||
Animation: Flashes while the device is pairing. | ||||
Animation: On during adaptation. | ||||
Animation: On if button lock is enabled/disabled. | ||||
On if battery capacity drops below 20%. | ||||
Wink function (to identify wireless radiator valve actuators) | ||||
Rotate display by 180° | ||||
Display actuator information (AI: actuator information) from the wireless radiator valve actuator (battery, connection, FW version)
| ||||