Functions | Description |
|---|---|
|
Communication | The communications protocol is KNX IoT over Thread. Thread is an energy-saving, wireless mesh network protocol for device-to-device and device-to-cloud communication and is based on RF standard IEEE 802.15.4. |
Parallel operation | Parallel operation as per the specification KNX IoT BACnet Gateway / Plug & Play Automation. |
Connection | The wireless radiator valve actuator is connected to the controller using a connection workflow. |
Calibration | The wireless radiator valve actuator automatically detects the radiator valve's closing point. |
Temperature setting | Touch elements on the device set the setpoint temperature. |
Display | The following info is displayed on the wireless radiator actuator valve:
|
Lock user interface | The user interface on the wireless radiator valve actuator can be locked. |
Rotate the display by 180° | The display can be rotated by 180° depending on the installation. |
Reset to factory settings | Connections to the KNX IoT BACnet Gateway / Plug & Play Automation components are deleted and the actuator stem retracts. |
Wink function | The wink function identifies wireless radiator valve actuators in the system. |
Battery status | The wireless radiator valve actuator displays the battery icon once the battery level drops below 20%. |