General functions
- Room temperature control via built-in temperature sensor or temperature from bus
- Selection of operating modes via operating mode button: Comfort or Economy
- Selection of automatic or manual fan mode
- Changeover between heating and cooling mode (automatic via switch for remote heating/cooling changeover or bus or manually)
- Measured value adjustment of built-in temperature sensor
- Key lock function
- Configurable operating mode after power-up: Previous mode, Comfort or Protection
- Surge protection at power-up
Setpoints and display
- Min. and max. limitation of room temperature setpoint
- Display of current room temperature or setpoint in ℃, ℉ or both
- Display of time of day from bus
Setting
- Setting of commissioning and control parameters via:
- Local HMI
- Modbus commissioning tool
- Reloading factory settings
- User settings and control parameters are retained in case of power failure
- Password protection for parameters (disabled by default)
Fan
- 1-speed, 3-speed or DC 0...10 V fan control
- Configurable fan kick in Economy
- Configurable fan start kick
- Configurable fan operation in zero energy zone (dead zone)
- Fan operating hours counter
Inputs
- 1 digital input D1 (for dry contact), selectable for:
- Switch for remote heating/cooling changeover
- Window contact to switch operating mode to Protection
- External alarm source for status reporting via bus
- Presence detector to switch operating mode to Comfort
- Hotel presence detector to switch operating mode to Economy and lock the screen when the room is unoccupied
Communication
- Communication protocol Modbus RTU server
- Central control of setpoints and operating mode from bus
- Monitoring of device status via bus
- Read/write parameter via bus
- Force change of operating mode to Protection via bus