On/Off actuators (RDF400MB, RDF460MB)
Type of units | Product no. | Data sheet *) | |
---|---|---|---|
Electromotive On/Off valve and actuator (only available in AP, UAE, SA and IN) | MVI.../MXI... | A6V11251892 | |
Electromotive On/Off actuator | SFA21... | N4863 | |
Zone valve actuator (only available in AP, UAE, SA and IN) | SUA... | A6V10446174 |
3-positon actuators AC 230 V (RDF400MB, RDF460MB)
Type of unit | Product no. | Datasheet *) | |
---|---|---|---|
Electric actuator, 3-position (for radiator valves) AC 230 V | SSA331.. | A6V11858276 | |
Electric actuator, 3-position (for 2- and 3-port valves/V..P45) AC 230 V | SSC31 | 4895 | |
Electric actuator, 3-position (for small valves 2.5 mm) AC 230 V | SSP31.. | 4864 | |
Electric actuator, 3-position (for small valves 5.5 mm) AC 230 V | SSB31.. | 4891 | |
Electric actuator, 3-position (for small valve 5 mm) AC 230 V | SSD31.. | 4861 | |
Electric actuator, 3-position (for valves 5.5 mm) AC 230 V | SAS31.. | 4581 |
DC 0…10 V actuators (RDF440MB)
Type of unit | Product no. | Datasheet *) | |
---|---|---|---|
Electric actuator, DC 0…10 V (for radiator valves) | SSA161.. | A6V11858278 | |
Electric actuator, DC 0…10 V (for 2- and 3-port valves/V..P45) | SSC161.. | A6V12681511 | |
Electric actuator, DC 0…10 V (for small valves 2.5 mm) | SSF161.. | A6V12681511 | |
Electric actuator, DC 0…10 V (for small valves 5.5 mm) | SSB161.. | A6V12681511 | |
Electromotive actuator, DC 0…10 V (for valves 5.5 mm) | SAS61.. | 4581 | |
Electrothermal actuator, AC 24 V, NC, DC 0…10 V, 1 m | STA161.. | A6V14028280 | |
Electrothermal actuator, AC 24 V, NO, DC 0…10 V, 1 m | STP161.. | A6V14028280 |
*) All documents can be downloaded from http://siemens.com/bt/download.