Positions 1...5 of the DIP switch are used to set the Modbus communication address of the device. The bit order of the five positions is 1 to 5. The lowest bit is 1 (20); the highest is 5 (24). By combining the five positions, max. 31 addresses can be configured as follows:
No. | Schematics | No. | Schematics | No. | Schematics | No. | Schematics |
---|---|---|---|---|---|---|---|
1 | 9 | 17 | 25 | ||||
2 | 10 | 18 | 26 | ||||
3 | 11 | 19 | 27 | ||||
4 | 12 | 20 | 28 | ||||
5 | 13 | 21 | 29 | ||||
6 | 14 | 22 | 30 | ||||
7 | 15 | 23 | 31 | ||||
8 | 16 | 24 |
|
|