Protection classification | |
---|---|
Protection classification as per EN 60730-1 Automatic action: |
Type 1 |
Safety class | Class III |
Degree of protection of housing to EN 60529 | IP20 |
Ambient conditions Products in electrical cabinets or in room applications | |
---|---|
Climatic ambient conditions | |
Transport and storage (in packaging) as per | Temperature -25...+70 °C (-13...158 °F) |
Operation | Operation in enclosed dry locations, having no temperature or humidity control |
Mechanical ambient conditions | |
Transport (in transport packaging) | Class 2M4 |
Operation | Class 3M11 |
Standards, directives and approvals | |
---|---|
Product standard | IEC/EN 60730-1 Automatic electrical controls |
Product family standards | EN 61000-6-2 |
Electromagnetic compatibility | For use in residential, commercial and industrial environments |
EU conformity (CE) | See EU declaration of conformity A5W00744642A*) |
Environmental compatibility | The Environmental Product Declaration (A5W00349186A*)) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
*) The documents can be downloaded at the following Internet address: www.siemens.com/bt/download