General

Dimensions

See "Dimensions (mm)".

Weight without packaging

  • EM.8D: 127 g
  • EM.8R: 158 g
  • EM.8U: 127 g

Weight with packaging

  • EM.8D: 163 g
  • EM.8R: 195 g
  • EM.8U: 164.5 g

Color

Siemens 2003 Ti-Grey