DC 0...10 V (EM.8U only) | ||
---|---|---|
Technical data | Wiring diagram (for reference only) | |
Terminals to be connected to | X1…X8 | |
Voltage range | 0...10 V | |
Accuracy | 100 mV | |
Output current | Max. 1 mA |
Relay output *) | ||
---|---|---|
Technical data | Wiring diagram (for reference only) | |
Terminals to be connected to | DO1…DO8 | |
Contact type | Monostable, normally open | |
Switching voltage | AC 24 V (-15 %, +20 %) DC 12…30 V | |
Rated current (resistive/inductive) | AC 3 A (resistive) / 2 A (inductive, cos phi 0.6) DC 3 A (resistive) | |
Min. current load (AC 20 V) | 30 mA | |
Min. current load (DC 12 V) | 50 mA | |
Max. switch-on current | 3 A, max. 1 s | |
Contact life | 100,000 switchings @AC 24 V, 3 A (resistive) | |
External supply line protection | Max 4 A slow wire fuse or circuit breaker type B, C or D. |
*) I/O extension modules are SELV devices and do not support direct connection to AC 230 V devices. The connection between the modules and any AC 230 V device must be made via an intermediate relay.