Digital input (pulse type unsupported) | ||
---|---|---|
Technical data | Wiring diagram (for reference only) | |
Terminals to be connected to | DI1...DI8 | |
Contact query voltage | DC 18…25 V | |
Contact query current | 6 mA | |
Contact resistance for open contacts | Min. 50 kΩ | |
Contact resistance for closed contacts | Max. 200 Ω |