NTC 10 k (3892 K) | ||
|---|---|---|
Technical data | Wiring diagram (for reference only) | |
Terminals to be connected to | X1…X10 | |
Temperature range | -40...115 °C | |
Input range | 680 kΩ…180 Ω | |
Resolution (25 °C) | 0.1 °C | |
PT 1000 (3850 ppm/K), LG Ni 1000 (5000 ppm/K) | ||
|---|---|---|
Technical data | Wiring diagram (for reference only) | |
Terminals to be connected to | X1…X10 | |
Temperature range | -50...150 °C (LG Ni 1000) -50...180 °C (PT 1000) | |
Input range | 780...1800 Ω | |
Resolution | 0.5 °C | |
0/4…20 mA | ||
|---|---|---|
Technical data | Wiring diagram (for reference only) | |
Terminals to be connected to | X1…X8 | |
Measurement range | 0/4…20 mA | |
Input range | 0/1.6…22.4 mA | |
Resolution | 6 uA | |
Input impedance | < 500 Ω | |
Digital input (pulse type unsupported) | ||
|---|---|---|
Technical data | Wiring diagram (for reference only) | |
Terminals to be connected to | X1…X10 | |
Contact query voltage | DC 15 V | |
Contact query current | 1 mA; 6 mA initial current | |
Contact resistance for open contacts | Min. 50 kΩ | |
Contact resistance for closed contacts | Max. 200 Ω | |
DC 0…10 V | ||
|---|---|---|
Technical data | Wiring diagram (for reference only) | |
Terminals to be connected to | X1…X10 | |
Voltage range | 0...10 V | |
Resolution | 4 mV | |
Input impedance | > 100 kΩ | |
Resistance measurement R1000 | ||
|---|---|---|
Technical data | Wiring diagram (for reference only) | |
Terminals to be connected to | X1…X10 | |
Resistance range | 700...1800 Ω | |
Resolution | 0.6 Ω | |
Resistance measurement R10000 | ||
|---|---|---|
Technical data | Wiring diagram (for reference only) | |
Terminals to be connected to | X1…X10 | |
Resistance range | 1.8k…100kΩ | |
Resolution | 0.5 kΩ | |