General | |
---|---|
Main processor | ST Cortex M7 STM32F745 216 MHz |
Memory | 32 MByte SDRAM |
16 MByte Flash | |
Retentive clock during power failure | At least 10 hours (at 25 °C) |
Real time clock tolerance | Less than 20 minutes / year (at 25 °C) |
General | |
---|---|
Main processor | ST Cortex M7 STM32F745 216 MHz |
Memory | 32 MByte SDRAM |
16 MByte Flash | |
Retentive clock during power failure | At least 10 hours (at 25 °C) |
Real time clock tolerance | Less than 20 minutes / year (at 25 °C) |