Interface

Damper

Description

Damper actuator

3-pin cable with preinstalled plug

1) Positioning signal DC 0 (2)...10 V 0 (4)...20 mA or

2) Positioning signal AC/DC 0 V, AC/DC 24 V "open"
System potential AC/DC 24 V

3) System neutral

Wago Winsta special plug 770-253 3-pin with additional housing 770-503/023-000, strain relief

Push-in CAGE CLAMP®

2 x 0.5 mm²... 4 mm²/ 2 x AWG 20...12

grey

Differential pressure +

High-pressure connector for measuring – red

Measuring tubes with 8 mm inside diameter

Festo PUN 8 x 1.25 10 bar

Differential pressure -

Low-pressure connector for measuring tube – blue

Measuring tubes with 8 mm inside diameter

Festo PUN 8 x 1.25 10 bar