Power | ||
---|---|---|
Operating voltage (SELV/PELV) | AC/DC 24 V ±20 % | |
Frequency | 50 Hz / 60 Hz | |
Power consumption | Running | 30 VA / 22 W |
Holding | 5 W |
Vnom | ||
---|---|---|
Operating voltage (SELV/PELV) | AC/DC 24 V ±20 % | |
Frequency | 50 Hz / 60 Hz | |
Power consumption | Running | 30 VA / 22 W |
Functional data | ||
---|---|---|
Torque | Nominal torque | 6 Nm |
Maximum torque (when blocked) | 18 Nm | |
Rotary angle | Nominal rotary angle | 90° |
Maximum rotary angle | 95° ±2° | |
Runtime for 90° rotary angle | 2 s | |
Sound power level | 45 dB(A) |
Inputs | ||
---|---|---|
Positioning signal Y/Y1 | ||
| Input voltage Y/Y1+ | DC 0 (2)...10 V/0 (4)...20 mA or AC/DC 0 V, AC/DC 24 V "open" |
Positioning resolution | 250 steps for 90° |
Housing type and protection class GAP191.1E/25W | |
---|---|
Insulation class | EN 60730 |
Housing protection class | IP54 as per EN 60529 (observe mounting notes) |
Environmental conditions | ||
---|---|---|
Operation | IEC 60721-3-3 | |
| Temperature | 0...55 °C |
Humidity (non-condensing) | <95 % r.h. | |
Transportation | IEC 60721-3-2 | |
| Temperature | -10...70 °C |
Humidity (non-condensing) | <95 % r.h. |
Standards, directives and approvals | |
---|---|
Product safety | EN 60730-2-14 Automatic electronic controls for household and similar use (Type 1) |
Electromagnetic compatibility (application) | For residential, commercial, and industrial environments |
EU conformity (CE) | A5W00004380 1) |
RCM conformity | A5W00004381 1) |
Environmental compatibility 1) | The product environmental declaration CE1E4608en 1) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
Dimensions | ||
---|---|---|
Actuator B x H x T | 81 x 192 x 63 mm | |
Damper shaft | Circular | 6.4 ... 20.5 mm |
Square | 6.4 ... 13 mm | |
Minimum shaft length | 20 mm | |
Weight | Excluding packaging | 1.260 kg |
1) Documents can be downloaded at http://siemens.com/bt/download.