Material | Polypropylene (flame-resistant) PPs |
Resistant | Acids, alkaline substances, and weak solvents |
Non-resistant | Oxidizing solvents and acids, halogens |
Leakage of pipe/connector DIN12273: | Class 4 |
Leakage in flow direction DIN EN 1751 | Class 4 (up to 1500 Pa) |
Flow velocity | 0 to 13 m/s |
Temperature limits for transport media (pressure-dependent) | -5°C to +80°C |
Ambient temperature | Less than 40°C |
Color | RAL7037 (light grey) |
Weight HLBHA00200QF HLBHA00250QF HLBAA00315QF |
4.4 kg 5.2 kg 7.5 kg |