Type | Order number | Product name |
---|---|---|
QMX3.P87-1WSC | S55624-H111 | Room Operating Unit (QMX3.P87) |
QMX3.P88-1WSC | S55624-H112 | Room Operating Unit (QMX3.P88) |
DXA.B130 | S55376-C158 | Sash Sensor (1300mm/50in) |
DXA.B200 | S55376-C159 | Sash Sensor (2000mm/80in) |
QVE3001 | QVE3001 | Flow Sensor |
DXA.S04P1 | S55376-C139 | Communicative Air Flow Pressure Sensor |
DXA.S04P1-B | S55376-C140 | Communicative Air Flow Pressure Sensor IP54 |
DXR2.E17C-103A | S55376-C134 | Compact Room Automation Station |
DXA.FH02-1 | S55376-C200 | Fume Hood Control Box |