Ambient conditions and protection classification | |
---|---|
Classification as per EN 60730 Function of automatic control devices Pollution degree Overvoltage category Rated surge voltage |
Type 1 2 III 4 kV |
Protect against shock | Device suited for use with equipment of safety classes I and II |
Degree of protection of housing to EN 60529 | IP20 |
Ambient conditions | |
---|---|
Climatic ambient conditions
|
|
Mechanical ambient conditions
|
Class 2M4 Class 3M11 |
Standards, directives, and approvals | |
---|---|
Product standards | IEC/EN 61439-1 Low voltage switchgear and controlgear assemblies - Part 1: General Rules |
Electromagnetic compatibility | For residential, commercial, and industrial environments |
EU conformity (CE) | See EU declaration of conformance |
UK compliance (UKCA) | See UK declaration of conformance (in preparation) |
RCM Conformity | See RCM declaration of conformance |
Environmental compatibility | The product environmental declaration contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
Related documents such as the environmental declarations, CE declarations, etc., can be downloaded from the following Internet address: