Power supply

Operating voltage

AC 230 V

Frequency

50 Hz / 60 Hz

Power consumption including connected field devices (DXR2.E17C, DXA.S04P1, GAP191.1E, QVE3001, DXA.B130 or DXA.B200, QMX3.P87 or QMX3.P88)

Max. 46 VA

Internal SEM62.2 max. 30 VA

Internal fusing

Primary side PTC reversible

Secondary side T1,6 A replaceable fuse

External fuse

Non-renewable fuse, slow to a max. 10 A or

Circuit breaker: Max. 13 A, type B, C, D per EN 60898-1

Apparent power (VA) for transformer measurement with fume hood control application (HVACLgt16)

DXR2.E17C

8

QMX3.P87 or QMX3.P88

1

DXA.S04P1 or DXA.S04P1-B (locked with GAP191.1E)

7

GAP191.1E.. with HLBHA00200...

HLBHA00250...

HLBHA00315...

< 16

QVE3001

1

Relay

1.2

Power consumption including connected field devices (HVACLgt16)

27.2

Switching outputs relays

Type

Changeover contact

Switching voltage

AC 250 V

Permissible load current (continuous)

10 A / 2500 VA

Minimum load current

5 mA / 5 V

Internal fusing

None

External fusing of supply line

Non-renewable fuse: Slow to a max. 10 A

Circuit breaker max. 13 A

Tripping characteristic B, C, D per EN 60898 or

Power supply with current limitation, max. 10 A

Additional technical data on individual devices in the fume hood control box is available in the corresponding device data sheets (see section Product documentation).