Type | Order number | Product name | Description |
---|---|---|---|
DXA.FH02-1 | S55376-C200 | Fume hood control box | For fume hoods with optional light, stabilizing jet, and configurable I/Os. |
DXA.FH02-1 fume hood control box components
Type | Order number | Designation | Inputs | Outputs |
---|---|---|---|---|
DXR2.E17C-103A (Version with 30 data points) | S55376-C134 | Laboratory fume hood control | 3 DI, 4 UI, 2 resistance inputs, SCOM | 4 triacs 4 AO |
DXA.S04P1 | S55376-C139 | Airflow pressure sensor 0..250 Pa |
| SCOM |
SEM62.2 | SEM62.2 | Transformer | AC 230 V | AC 24 V 30 VA |
Relay (2x) |
| Relay with 1 switching contact |
| AC 230 V 10 A |