For the machine learning algorithm to calculate reliable values, the buildings and rooms must be tagged with direction tags. Data points must be tagged with haystack tags from the list below.
Tags for locations
- Tag name: Use the haystack tag direction from the phScience library.
- Tag value: Orientation of the building or room as numerical values separated by comas. No value must be entered if a room is not next to an outside wall.
Example for a building: 0, 90, 180, 270.
The page https://www.sunearthtools.com/tools/distance.php is recommended to help determine directions.
Tags for data points
The table below shows a list of equipment, the data point description and which tags must be added to the data points.
Data Setup automatically adds a library prefix to all standard tags. In the table below, five custom tags are in bold and require you to manually add the "comfortAI" library prefix.
Device or equipment type | Data point description | Desigo | Apogee | Haystack tags (add libraries from second table) |
---|---|---|---|---|
Automation station | Room temperature | RTemp TR | ROOM TEMP | zone air temp sensor |
Temperature setpoint | SpTR | CTL STPT | zone air temp effective sp | |
Control temperature |
| CTLTEMP | zone air temp active | |
Present setpoint for heating | PrSpH SpH |
| zone air temp effective heating sp | |
Present setpoint for cooling | PrSpC SpC |
| zone air temp effective cooling sp | |
Heating setpoint for comfort/day/occupied mode | SpHCmf | DAY HTG STPT | zone air temp occ heating sp | |
Cooling setpoint for comfort/day/occupied mode | SpCCmf | DAY CLG STPT | zone air temp occ cooling sp | |
Heating setpoint for economy/night/unoccupied mode |
| NIGHT HTG STPT | zone air temp unocc heating sp | |
Cooling setpoint for economy/night/unoccupied mode |
| NIGHT CLG STPT | zone air temp unocc cooling sp | |
Delta heating setpoint for pre-comfort | DSpHPcf |
| zone air temp standby heating sp shift | |
Delta cooling setpoint for pre-comfort | DSpCPcf |
| zone air temp standby cooling sp shift | |
Heating cooling state | HCSta | HEAT.COOL | zone air hvacMode sp | |
Plant operation mode | PltOpMod | DAY.NGT | occupied sp | |
Window contact | WndCont |
| window contact sensor | |
Presence detector | RPscDet |
| occupied sensor | |
Thermostat or room panel | Temperature setpoint shift | SpTRShft |
| zone air temp sp shift |
Boolean (allows/disallows user to control heat) |
| STPT DIAL | zone air temp effective enable sp | |
Room setpoint dial (user set this one - panel in room) |
| RM STPT DIAL | zone air temp effective sp operatorUnit | |
Setpoint constraint for the user |
| RM STPT MAX | zone air temp effective maxVal sp | |
Setpoint constraint for the user |
| RM STPT MIN | zone air temp effective minVal sp | |
Cooling coil | Chilled water zone valve position | CclVlvPos |
| chilled water cool valve cmd |
Fan multi speed | FanMultiSpd |
| fan vfd speed cmd | |
Heating coil | Hot water zone valve position | HclVlvPos |
| hot water heat valve cmd |
Radiator | Hot water zone valve position | RadVlvPosVal |
| hot water heat valve cmd |
Mixing circuit | Chilled water temperature entering | Cgrp’MxCrt’TFl |
| chilled water entering temp sensor |
Chilled water temperature leaving | Cgrp’MxCrt’TRt |
| chilled water leaving temp sensor | |
Chilled water mixing valve position | Cgrp’MxCrt’Vlv |
| chilled water mixing valve cmd | |
Hot water temperature entering | Hgrp’MxCrt’TFl |
| hot water entering temp sensor | |
Hot water temperature leaving | Hgrp’MxCrt’TRt |
| hot water leaving temp sensor | |
Hot water mixing valve position | Hgrp’MxCrt’Vlv |
| hot water mixing valve cmd | |
Rooftop Unit | Cooling capacity |
| ClgCapacity | cool cmd capacity |
Heating capacity |
| HtgCapacity | heat cmd capacity | |
VAV box | Air Volume |
| AIR Volume | discharge air flow sensor |
Air temperature flowing into the room |
| AUX TEMP | discharge air temp sensor | |
Heating loop output |
| HTG LOOPOUT | heat cmd | |
Cooling loop output |
| CLG LOOPOUT | cool cmd | |
Heat stage 1 |
| HEAT STAGE 1 | stage:1 heat run cmd | |
Heat stage 2 |
| HEAT STAGE 2 | stage:2 heat run cmd | |
Heat stage 3 |
| HEAT STAGE 3 | stage:3 heat run cmd |