RDQ400 | RDQ410 | RDQ411 |
L, N | AC 230 V power supply, mains and neutral |
Q1 | Output, fan speed 1, AC 230 V |
Q2 | Output, fan speed 2, AC 230 V |
Q3 | Output, fan speed 3, AC 230 V |
Y12 | Output “Valve”, AC 230 V (NC), SPDT |
Y14 | Output “Valve”, AC 230 V (NO), SPDT |
Y1 | Output “Valve”, AC 230 V (NO), SPST |
Y2 | Output “Valve”, AC 230 V (NO), SPST |
X1 | Multi-functional input for temperature sensor (e.g. QAH11.1) or potential-free switch (keycard) |
M | Measuring neutral for sensor and switch |