Functions - Data Sheet - RDQ400 - RDQ410 - RDQ411
RDQ400, RDQ410, RDQ411 Fan coil room thermostat Data Sheet
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Document No
- A6V13959821_en--_b
- Download ID
- A6V13959821
- Stock No.
- S55770-T515
- S55770-T516
- S55770-T517
- Product No.
- RDQ400
- RDQ410
- RDQ411
- Access level
- Internet
- File Type
- html
Functions- Fan speed selection via fan button
- Fan operation selection (enable or disable) via parameter P16
- Fan operation selection in dead zone (low-speed or off) via parameter P15
- Timer with delay Off function (P28): preset or user selection
- Minimum and maximum setpoint limitation (P09 & P10)
- Return to previous operating mode, Protection or Comfort upon power failure (P27)
- Temperature sensor calibration
- Surge protection at power-up
- Maintenance of room temperature via built-in temperature sensor (RDQ400, RDQ410)
- Maintenance of room temperature via built-in temperature sensor or external temperature sensor (RDQ411)
- HVAC application selection via parameter P01
- Selectable On/Off output for 2-wire valve or 3-wire valve actuator (P01)
- Note: 3-wire valve actuator for 2-pipe fan coil application only.
- Full or partial keylock (P14)
- Factory reset via parameter P71