General Data | |
---|---|
Dimensions (mm) | 210 × 130 × 36 |
Weight (kg) | 0.64 |
Application memory | 8 GB Flash / 1 GB DDR3 |
CPU | Cortex A17, quad core, 1.5 GHz |
Housing material | ABS + PC |
Configuration software | HMI-TOOLS (3rd party engineering software) |
Touchpad | 2-point high-precision capacitive touch screen |
Power supply | |
---|---|
Rated voltage (range) | DC 24 V (±15%) |
Consumption | 6 W |
Withstand voltage test | AC 1000 V, 1 minute |
Interfaces | |
---|---|
USB port | USB type A, USB type B |
Ethernet port | LAN |
Serial interface | RS485 |
Display | |
---|---|
LCD type | LCD TFT |
Resolution (pixels) | 1024 × 600 |
Backlight | LED |
Colors | 16,770,000 |
Contrast control | No |
Brightness control | Yes |
Contrast (TYP) | 300 : 1 |
Brightness (TYP) | 250 cd/m2 |
Active display area | 7" (16 : 9) |
Minimum guaranteed availability of software and firmware updates | 8 years |
Minimum guaranteed availability of spare parts | 8 years |
Minimum guaranteed product support | 8 years |
Ambient conditions and protection classification | |
---|---|
Protection | |
Degree of protection to IEC 60529 | IP 31 |
ESD protection | EN 61000-4-2 |
Climatic ambient conditions | |
Transport | Temperature: -25...+70 °C Humidity: 10...90% r.h. Atmospheric pressure: min. 260 hPa (equal to max. 10,000 m above sea level) |
Operation | Temperature: -10...+50 °C Humidity: 10...90% r.h. Atmospheric pressure: min. 700 hPa (equal to max. 3000 m above sea level) |
Standards, directives and approvals | |
---|---|
EU conformity (CE) | A6V11424415 |
FCC compatibility | In accordance with FCC Part 15, Class B |
Listings | UL916 |
Environmental compatibility | The product environmental declaration (A5W00739611C*) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
* The document can be downloaded from http://siemens.com/bt/download.
Ordering data | |
---|---|
Article type (ASN) | POL8T5.71/STD |
Material (SSN) | S55626-H857-B100 |
Minimum order quantity | 1 |
Product package* | |
---|---|
Touch panel | 1 |
* Power supply and communication cables are not included in product package. Please order separately.