Plug state

Checking method

LED state

Plug not added to the hub

Press the operation button twice quickly, re-plug the device into a power source or after factory reset

Solid amber for 8 s then turns to blue if the plug is ON, or turns off if the plug is OFF.

Successful connection

Press the operation button twice quickly, re-plug the device into a power source or after the connection is successfully established

Solid green for 8 s then turns to blue if the plug is ON, or turns off if the plug is OFF.

Zigbee network failure1)2)

Press the operation button twice quickly or re-plug the device into a power source

Flashes red slowly for 16 s (1 s on, 1 s off, 1 s on)

Firmware upgrade in process

Flashes amber for 8 s then turns off

Activity

Operation on the plug

LED state

Join Zigbee network (initiated from the mobile application, 2-minute timeout)

Press and hold down the operation button for 3 s

Flashes green fast

Perform factory reset

Press and hold down the operation button for 10 s

Flashes red and green alternately and fast, and then turns off.

After 1 to 3 seconds, the LED turns to solid amber for 8 seconds and then turns off.

Locate plug (initiated from the mobile application when Zigbee network connection is normal)

No operation needed

Flashes green slowly (1 s on, 1 s off, 1 s on) until location is complete, then turns off

  1. Check if the hub is powered on and try to reduce distance between the plug and the hub.
  2. Try network reconnection.
    • Remove the plug from the mobile application, perform factory reset and then rejoin the Zigbee network.