Power supply | |
---|---|
Nominal voltage | AC 230 V ±10 % |
Frequency | 50/60 Hz |
Power consumption (without load) | < 0.5 W |
Output | |
---|---|
Maximum current | 16 A |
Maximum power | 3680 W |
Nominal power for different load types | |
LED | 200 W |
Motor | 1150 W |
Transformer | 1150 W |
Light bulb | 3680 W |
Fluorescent lamp | 3680 W |
Heater | 3680 W |
External preliminary protection with maximum 16 A circuit breaker in the supply lines is required under all circumstances.
Radio parameters | |
---|---|
Frequency band | 2.4…2.4835 GHz |
Maximum radio-frequency power | < 10 dBm (antenna gain is 0...2, depending on models) |
Communication standard | Based on Zigbee |
MAC protocol | IEEE 802.15.4 |
Communication range* | 30 m (indoor) |
Zigbee channels | 11...26 |
Pairing method with GTW100ZB | Global Link Key |
* The range depends largely on building structure and indoor environment.
Ambient conditions and protection classification | |
---|---|
Degree of pollution | 2 |
Overvoltage category | II |
Protection against electrical shock as per EN 61058-1 | Protection class I |
Degree of protection of housing as per EN 60529 | IP30 |
Climatic ambient conditions | |
Operation (in dry locations having no temperature or humidity control) | Temperature: 0...40 °C Ambient humidity: 5...95 % r.h. (Non condensing) |
Transport and storage (in packaging) | Temperature: -25...+70 °C Ambient humidity: 5...95 % r.h. (Non condensing) |
Operation altitude | Max. 3,000 m above sea level |
The plug is suitable for use at ambient temperatures not normally exceeding 40 °C, but their average temperature over a period of 24 h does not exceed 35 °C.
Standards, directives and approvals | ||
---|---|---|
Electromagnetic compatibility | For residential and commercial environments | |
EU conformity (CE) | See EU declaration of conformity A5W00713657A* | |
Environmental compatibility | The product environmental declaration A5W00670144A* contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
* The documents can be downloaded from www.siemens.com/bt/download.
General | |
---|---|
Dimensions | See "Dimensions" |
Color | RAL9016 |
Firmware upgrade | Via the mobile application |
Weight (net) | 106 g |
Weight (with package) | 162 g |