USB-B

Figure

Pin

Description

1

NC

2

Data -

3

Data +

4

Ground

USB-A

Figure

Pin

Description

1

DC +5 V out, max. 500 mA

2

Data -

3

Data +

4

Ground

RS485 Interface

Figure

Pin

RS485

Pin on controller

1

NC

 

2

NC

 

3

RS485 A+

RS485 A+ (for RS485 connection)

4

0 V

 

5

0 V

 

6

RS485 B-

RS485 B- (for RS485 connection)

7

24 V

 

8

24 V

 

IP interface

Figure

Pin

LAN

Pin on controller

1

TX+

TX+

2

TX-

TX-

3

RX+

RX+

4

0 V

 

5

0 V

 

6

RX-

RX-

7

24 V

 

8

24 V