The thermostat consists of:
- Control unit with one LCD display and five key buttons.
- Mounting bracket to fit onto a square conduit box with Chinese standard conduit boxes (max. 78 × 78) ≥ 45 mm (±2) deep and British metal standard conduit boxes (max. 75 × 75) ≥ 47 mm (±2) deep.
Symbol | Description | Symbol | Description |
---|---|---|---|
Keylock | Fault warning | ||
Cooling mode | Valve On | ||
Heating mode | Return to previous level | ||
Temperature range: 0...50 °C | Parameter values | ||
Parameter entry | |||
Temperature setpoint adjustment | Temperature unit | ||
| Indoor temperature | ||
Protected mode | Parameter icon | ||
Economy mode |
Button | Description | Button | Description |
---|---|---|---|
(Left) | Return to previous level | Operating mode button for:
| |
(Right) | Screen unlock (3-second long-press) | ||
|
| Enter parameter setting | |