Note:
- The travel time (unit: ms) of Fall time from 100 to 0% and Rise time from 0 to 100% must be defined separately. Full travel time is 150 s.
- The position limitation screw on the controller must be moved to the target angle.
- Setting of Fall time from 100 to 0% and Rise time from 0 to 100% must match the target angle.
- Following is an example of setting the target angel to 70°:
- Set the position limitation screw to 70° on the controller.
- Set Fall time from 100 to 0% and Rise time from 0 to 100%.
- 70° / 90° ≈ 0.778
- Set Fall time from 100 to 0% = 1500 * 0.778 = 1167 (ms)
- Set Rise time from 0 to 100% = 1500 * 0.778 = 1167 (ms)