Comfort button inactive configuration (
)
- Room operating mode assigned to manual OFF command from Comfort button (manual operation of presence button only).
- 1:Auto (use value from central scheduler (Release Prio 13)
- 2:Economy
- 3:Pre-Comfort
- Example:
- Comfort button = inactive
= [Room operating mode = Set value of “Comfort button inactive configuration”]
- Comfort button = active
= [Room operating mode = Comfort]
Time for comfort button
- Time period for manual ON command (presence button and temporary Comfort), as triggered by the Comfort button.
- When the time period has expired, the value from the scheduler is activated (Release Prio 13).
- 0 = timer is inactive.
Manual operation lock configuration
During the indicated centrally scheduled room operating modes, manual HVAC operation is locked, in other words, comfort cannot be increased / energy efficiency is maintained.
- 1:None
- 2:Protection
- 3:Protection / Economy
- 4:Protection / Economy / Pre-Comfort
Example:
Expect behavior: Room operating mode switch between Comfort and the mode defined by central operator. Comfort button will not release to the inactive status automatically . To release to the inactive status, users need to manually switch the room operating mode via the comfort button (
). The corresponding parameter settings are shown below:
- Comfort button inactive configuration (
) = Auto
- Central operator defines the room operating mode on inactive status of comfort button by central command on priority 15. For example, set room operating mode = Economy on priority 15, under this setting:
- If comfort button = inactive
, room operating mode = Economy.
- If comfort button = active
, room operating mode = Comfort.
- Time for comfort button = 0 s
- Comfort button will not release to the inactive status automatically, comfort button status only can be switched by button push action on room unit.
- Manual operation lock configuration = 2:Protection
- Room unit is locked on protection mode
- Room unit is operatable on Economy\Pre-Comfort\Comfort mode.