KNX PL-Link device - Room operator unit device 1 – Compatible with DXR1.E10PL-11x only - Application Guide - DXR1.E09PDZ-112 - DXR1.E09PLZ-112 - DXR1.E10PL-112 - DXR1.M09PDZ-112 - DXR1.M09PLZ-112
Cooling and heating with reheater DXR1.. room automation stations Application Guide
- Product Family
- Desigo TRA
- Desigo
- Content Language
- English
- Content Type
- Technical Documentation > Application
- Document No
- A6V13959488_en--_a
- Download ID
- A6V13959488
- Stock No.
- S55499-D456
- S55499-D458
- S55499-D462
- S55499-D741
- S55499-D742
- Product No.
- DXR1.E09PDZ-112
- DXR1.E09PLZ-112
- DXR1.E10PL-112
- DXR1.M09PDZ-112
- DXR1.M09PLZ-112
- Access level
- Internet
- File Type
- html
KNX PL-Link device - Room operator unit device 1 – Compatible with DXR1.E10PL-11x only- Typical KNX PL-Link device:
- Displays configurable templates:
- Displays template configuration:
- Allows setpoint range adjustment. Maximum adjusted range is -10…10 K.
- Special KNX PL-Link device:
- Displays unconfigurable templates:
- Note: QMX3.P35H; General HVAC is supported by Apptype version 5.001 or later.
- Allows setpoint range adjustment. Maximum adjusted range is -10…10 K.