Power consumption | Operating voltage | Operating voltage |
---|---|---|
Full load | 19 VA / 0.8 A | 8 W / 0.33 A |
Base load (without loading by KNX PL-Link, M-Bus, and field devices) | 12 VA / 0.5 A | 4.1 W / 0.17 A |
KNX PL-Link supply, for future use | 4 VA / 0.17 A | 2.2 W / 0.09 A |
M-Bus supply | 3 VA / 0.13 A | 1.7 W / 0.07 A |