Ethernet interface

Plug

2 x RJ45, shielded

Interface type

10Base-T / 100Base-TX, IEEE 802.3 compatible

Bit rate

10/100 Mbps, autosensing

Protocol

HTTPS on TCP/IP

Cabling (in-house cabling only), cable type

10 Mbps: Min. CAT3, shielded cable is recommended
100 Mbps: Min. CAT5, shielded cable is recommended

Cable length

Max. 100 m (330 ft)

Screw terminals, plug-in

Cu-wire or Cu-strand with wire end sleeve

1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG)
or 2 x 0.6 mm ∅ to 1.0 mm2 (22 to 18 AWG)

Cu-strand without wire end sleeve

1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG)
or 2 x 0.6 mm ∅ to 1.5 mm2 (22 to 16 AWG)

Stripping length

6...7.5 mm (0.24...0.29 in)

Screwdriver

Slot screws, screwdriver size 1 with shaft ø = 3 mm

Max. tightening torque

0.6 Nm (0.44 lb ft)

Modbus RTU interface

Interface type

EIA-485, electrically isolated

Baud rate

300, 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 76800, 115200 (depending on the configuration)

Internal bus termination

120 Ohm, switchable with DIP switch

Internal bus polarization

270 Ohm pull-up/pull-down resistances, switchable with DIP switch

Cabling (in-house cabling only)

Cable length

3-wire cable, shielded cable recommended (shield must be connected to building earth in the mounting panel)
Max. 1000 m (3300 ft)

Protection

Short-circuit proof
Protection against faulty wiring with AC 24 V and DC 24 V

M-Bus interface

Interface type

M-Bus according to EN 13757-2, galvanically isolated

Baud rate

300, 600, 1200, 2400, 4800, 9600 (depending on the configuration)

Cabling (in-house cabling only)
Cable length

2-wire cable, 0.8 mm2 / AWG20
Max. 100 m (330 ft)

Bus power

Min. 24 V
Max. 42 V

Bus supply current

Max. 6 mA

Number of M-Bus devices

Max. 4 unit loads
With an additional M-Bus converter connected to the M-Bus interface, more devices can be powered.

Protection

Short-circuit proof
Protection against faulty wiring with AC 24 V and DC 24 V

WLAN interface

Interface type

Wireless access point

Supported standards

Frequency band

WLAN channels

Maximum radio-frequency power

IEEE 802.11b/g/n

2.4…2.462 GHz

1…11

16.4 dBm

Distance (unobstructed field)

Min. 5 m (16 ft)

Device pairing

Activation / Deactivation with service button

Automatic switch off after 10 minutes if no WLAN-client is connected.

Optionally, for cyber security reasons, the WLAN can be permanently disabled via configuration.

Default SSID and WLAN password: Scan the QR code.
It will show something like WIFI:S:CXE200_0000550;T:WPA;P:1400052738;;
Then SSID = CXE200_0000550 and password = 1400052738

Determine manually: Use the information from the Date/Series/SN block It will show something like:

Date/Series: 20190423A0000550
S/N: 1400052738

SSID = <ASN>_<Running number after the series letter> and password = <S/N>