The configuration of devices is presented in their respective interaction detail cards. The respective cards can be opened in Operation > Building view: select a room, a device, and Details. The detail cards of the room devices RDF and WRA contain read-only and read/writable parameters, which can apply globally, per room, or per device.
Parameter values that are controlled by a function can be temporarily overridden on a specific device in its detail card. The parameter value follows the “last wins” principle, so that it remains in effect until another value change is made, which can be a switching point in a scheduler, a manual change or an update by the periodic synchronization done every 12 hours.
The table below shows the configurable parameters, their types and how they are updated, for example
- A single device can be configured via detail card, such as “Room Temperature setpoint high limit” can be changed and is then stored on the device EEPROM.
- Multiple devices in a room controlled by a function, (e.g. Keylock) are collectively configured through the function. Any other value on a device in the room is changed at the 12-hour synchronization update.
- A setpoint on a WRA is determined by the setpoint scheduler function. If the value is changed on its detail card, this value is applied until the next switching point of the scheduler.
Parameters on the detail card of WRA
Point | Changeable on detail card | Function | Update | Function type |
---|---|---|---|---|
Room temperature setpoint heating [SpTRH] | Read/Write | SetpointSched | Switching point | Room |
Room temperature setpoint heating low limit [SpTRHLoLim] | Read/Write | - | - | - |
Room temperature setpoint heating high limit [SpTRHHiLim] | Read/Write | - | - | - |
Window state detection [WndStaDet] | Read/Write | - | - | - |
Key lock [KeyLock] | Read/Write | dtrmnKeyLock | Change or every 12h | Room |
Season mode [SsnMod] | Read/Write | dtrmnSsnMode | Change or every 12h | Global |
Display rotation [DspyRot] | Read/Write | dtrmnDspyRot | Change or every 12h | Room |
Parameters on the detail card of RDF
Point | Changeable on detail card | Function name | Update | Function type |
---|---|---|---|---|
Heating/cooling changeover condition [HCChovrCnd] | Read-Only* | dtrmnHCChovrCnd | Change or every 12h | Global |
Room temperature setpoint comfort [SpTRCmf] | Read/Write | - | - | - |
Room operating mode [ROpMod] | Read/Write | ROpModSched | Switching point | Room |
* The parameter cannot be changed manually but the state may be changed by the system.