Connect X200
- The device is powered on, the APPS LED indicator is steady green, and a PC is connected to LAN port 1A or 1B on Connect X200.
- Double press the SVC button:
- The IP address 169.254.169.254 is assigned to the LAN port for the duration of 15 minutes.
- The SVC LED is steady red when an IP address has been assigned.
- Enter the IP address of Connect X200 in a web browser to connect to the GUI:
https://169.254.169.254
.
- The device login prompt is displayed.
NOTICE
Factory reset
Long pressing the SVC button and releasing it after the RUN LED turns steady green (may take up to 30 seconds) will trigger a factory reset. All configuration data and installed apps will be deleted.
Connect X300
- The device is powered on, the WAN (L2) LED indicator is on, the L1 LED indicator is steady green, and a PC is connected to the LAN port X1P1 on Connect X300.
- Power off the device.
- Connect a USB mouse to any of the USB ports on Connect X300 before powering the device back on.
- Power on the device. Once the boot process is finished (approx. 2 minutes), double press the left mouse button to assign a local IP address:
- The IP address 169.254.169.254 is assigned to the LAN port (X1P1) for the duration of 15 minutes.
- The MAINT LED is steady red when an IP address has been assigned.
- Enter the IP address of Connect X300 in a web browser to connect to the GUI:
https://169.254.169.254
.
- The device login prompt is displayed.
NOTICE
Factory reset
Pressing the right mouse button during the first 10 seconds of the boot sequence (after the L1 LED turns steady green) triggers a factory reset. All configuration data and installed apps will be deleted.