Mounting location and orientation

To ensure degree of protection IP54, the sensor must be fitted with the cable entry pointing downward!

Mount the sensor where it can be easily accessed for service.

  • If used in connection with steam humidifiers, the distance to the humidifier must be a minimum of 3 m. If permitted by the installation, the distance should be as great as possible, but no more than 10 m.
  • Avoid any impact or shock to the sensing elements in the immersion rod.
  • To avoid sunlight damage, do not mount the sensor on a rooftop. To ensure correct operation, the sensor’s ambient temperature must be in the range of -5…45 °C.

Mounting instructions

Mounting instructions are enclosed in the package.