Product number

SSN NO.

CO2 measuring range

Temperature measuring range

Humidity measuring range

Operating voltage

Output signal

QPM9152/MO

S55720-S585

0…2000 ppm

-35…50 ℃

0…100 % r.h.

AC 24 V ±20 %/DC 13.5...35 V

Modbus RTU