The subscription plan depends on the agreement between Customer and Siemens.
1) Standard Subscription Plan if the customer purchases the subscription via the Siemens online store
Security Manager / Building Access Packages | ||||
---|---|---|---|---|
| Building Access - Essential | Building Access – Standard | Connectivity – Physical Access Control Systems (PACS) | Connectivity – Cloud-based Access Control |
Precondition | One of the following subscriptions must be active:
| |||
Functions | User management | |||
Essential Identity and access management Manage Cloud-based Access Control | Standard Identity and access management Manage Cloud-based Access Control Security Self Service Portal Credential management Security Alarm and Task Management Security Monitoring and Insights Dashboards | Connect On-Prem Access Control Systems PACS SDK | Connect ACC-AP door controller | |
Subscription metric | per 1 door per year The subscription plan can be purchased in packages of 1 door | |||
Subscription term | Annually, auto-renewal | |||
Billing term | Annually, payment in advance | |||
Upscale | Effective immediately, pro-rated billing | |||
Downscale / Cancellation | Effective with end of subscription term | |||
Connected Devices | To be purchased separately | |||
Permitted Users | Up to 10,000; Extended Use |
The Security Manager / Building Access Packages subscription plan is the regular, scalable Offering for this Cloud Service. The subscription term is twelve (12) months with automatic renewal; the Cloud Service fee is paid in advance. The subscription plan can be upscaled at any time and Cloud Service fees for upscales are calculated on a pro-rated basis. The Customer can also scale down the Cloud Service effective with the end of the current subscription term. The subscription fee will be adjusted for the upcoming billing term. The Cloud Service can be cancelled any time, effective with the end of the current subscription term.
Customer may purchase required Connected Devices separately.
Extended Use entitles Customer to authorize its Affiliates and third parties to access and use the Cloud Services in accordance with the rights set out in the Terms and Conditions.
2) Custom Subscription Plan
Any subscriptions that are not purchased via a Siemens online store are Custom Subscription Plans. Under a Custom Subscription Plan the details regarding functions, subscription metric, term, billing, up- and downscaling, Connected Devices as well as Permitted Users are set out in the agreement between the Customer and Siemens.
For custom uses cases, such as a very large number of doors and identity per site (e.g., more than 10,000 identities and/or 1,000 doors), Customer may contact its sales representative for custom subscription plan.