• Activate the device online prior to installing, see Preparations
  • Install power supply as specified in the data sheet
  • Connect the power supply cable to the device:
    2 wires (red, black), min. 22 AWG or 0.35 mm2
  1. Install the device preferably in an electric panel or control cabinet. An external antenna may be required depending on cabinet material and type, see GSM setup and antenna details. Follow general and antenna mounting instructions in data sheet.
  1. Attach and mount the device:
  • Mount the device on a DIN rail.
  1. Connect the cable to the power supply.