The device is supplied with a standard GSM antenna.
When installed and operated in the United States, ensure that the antenna does not exceed the values listed in the table below and is installed as per additional instructions in the Hardware data sheet:
Frequency band | Antenna gain (dBi) |
---|---|
GSM850 | -1 |
GSM1900 | 6 |
GPRS850 4TS | -1 |
GPRS1900 4TS | 6 |
WCDMA Band2 | 10 |
WCDMA Band4 | 9 |
WCDMA Band5 | 7 |
LTE Band2 | 10 |
LTE Band4 | 11 |
LTE Band5 | 7 |
LTE Band7 | 10 |
LTE Band12 | 6 |
LTE Band13 | 6 |
LTE Band25 | 10 |
LTE Band26 | 8 |
LTE Band41 | 9 |
LTE Band66 | 9 |
- If the GSM signal is too weak:
- add an RF extension cable with SMA connector (max. 2 meters) + 1 adhesive support;
- use a high-gain antenna (max. 10 meters of cable)
- Use the antenna supplied with the device if the GSM signal is sufficiently strong in the selected location.
- If the signal is too weak, move the original antenna out of the cabinet; add an RF extension cable with SMA connector (max. 2 meters) + 1 adhesive support to hold the antenna.
- If the signal quality is still too weak, install a high-gain antenna with a maximum of 10 meters of cable; the antenna can, for example, be moved outside or to other floors to improve signal reception. Do not use a cable longer than 15 meters as this degrades reception quality. Follow general and antenna mounting instructions in the data sheet.