Rotating the front indicator - Mounting - Installation
FDA261, FDA262 Aspirating smoke detector Installation;Mounting
- Product Family
- Sinteso
- Cerberus PRO
- Content Language
- English
- Content Type
- Technical Documentation > Mounting Instructions
- Technical Documentation > Installation Instructions
- Document No
- A6V11783970_en--_a
- Download ID
- A6V13606228
- Access level
- Internet
- File Type
- html
Rotating the front indicator- Disconnect the power supply DC 24 V: pull the connector out.
- Remove the four screws.
- Lift the front indicator straight up.
- Rotate the front indicator by 180°.
- Position the front indicator.
- Align the 14-pin connector with the socket.
- Install the front indicator.
- Carefully insert the 14-pin connector.
- Tighten the four screws.
- Plug in the DC 24 V connector.