Ambient conditions and protection classification | |
---|---|
Classification as per EN 60730 Automatic action Control function Degree of pollution Overvoltage category |
Type 1 Class A 2 I |
Protection against electric shock | Protection class III |
Degree of protection of housing to EN 60529 | IP2X |
Climatic ambient conditions
|
|
Mechanical ambient conditions
|
|
Standards, directives and approvals | |
---|---|
Product standards | IEC/EN 62368-1 – Information Technology Equipment |
Electromagnetic compatibility (EMC) | For residential, commercial, and |
EU conformity (CE) | See CE declaration 1) |
UKCA conformity | See UKCA declaration 1) |
RCM conformity | See RCM declaration 1) |
ISED | CAN ICES-003 |
FCC | FCC ID: 2A2KQ-WSGW1 |
Environmental compatibility 1) | The product environmental declaration 1) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
1) Documents can be downloaded at http://siemens.com/bt/download.
European Union conformity
Contact for regulatory topics: (EU) Siemens AG, Berliner Ring 23, DE-76437 Rastatt
United Kingdom conformity assessed
Contact for regulatory topics: (GB) Siemens plc, Sir William Siemens House, Princess Road, Manchester, M20 2UR
FCC Statement
This equipment has been tested and found to comply with the limits for a Class B digital device, pursuant to part 15 of the FCC Rules. These limits are designed to provide reasonable protection against harmful interference in a residential installation. This equipment generates, uses and can radiate radio frequency energy and, if not installed and used in accordance with the instructions, may cause harmful interference to radio communications. However, there is no guarantee that interference will not occur in a particular installation. If this equipment does cause harmful interference to radio or television reception, which can be determined by turning the equipment off and on, the user is encouraged to try to correct the interference by one or more of the following measures:
- Reorient or relocate the receiving antenna.
- Increase the separation between the equipment and receiver.
- Connect the equipment into an outlet on a circuit different from that to which the receiver is connected.
- Consult the dealer or an experienced radio/TV technician for help.
This device complies with Part 15 of the FCC rules. Operation is subject to the following two conditions:
- This device may not cause harmful interference, and
- this device must accept any interference received, including interference that may cause undesired operation
FCC Caution: Changes or modifications not expressly approved by Siemens Switzerland Ltd. could void user authority to operate the equipment. United States representative
https://new.siemens.com/us/en/products/buildingtechnologies/home.html
Cellular RF
- This device contains a cellular RF module with FCC ID: 2AJYU-8PYA004
- This device contains a cellular RF module with IC: 23761-8PYA005
FCC Caution:
- This equipment must be installed and operated in accordance with provided instructions and the antenna(s) used for this transmitter must be installed to provide a separation distance of at least 20 cm from all persons and must not be collocated or operating in conjunction with any other antenna or transmitter. End-users and installers must be provided with antenna installation instructions and transmitter operating conditions for satisfying RF exposure compliance.
- Any changes or modifications not expressly approved by the grantee of this device could void the user's authority to operate the equipment.
- This transmitter must not be co-located or operating in conjunction with any other antenna or transmitter.
The cellular antenna delivered by Siemens meets the FCC-IC regulations. If the installer makes the choice to use another antenna, it must follow the specifications listed below for the device used to comply with FCC/IC regulations limiting both maximum RF output power and human exposure to RF radiation.
- Whip antenna type
- 50 Ohm typical impedance
- Maximum antenna gain, see table below
Frequency band | Antenna gain (dBi) |
---|---|
GSM850 | -1 |
GSM1900 | 6 |
GPRS850 4TS | -1 |
GPRS1900 4TS | 6 |
WCDMA Band2 | 10 |
WCDMA Band4 | 9 |
WCDMA Band5 | 7 |
LTE Band2 | 10 |
LTE Band4 | 11 |
LTE Band5 | 7 |
LTE Band7 | 10 |
LTE Band12 | 6 |
LTE Band13 | 6 |
LTE Band25 | 10 |
LTE Band26 | 8 |
LTE Band41 | 9 |
LTE Band66 | 9 |
LoRaWAN RF
- This device contains a LoRaWAN RF module with FCC ID: 2AF6B-RAK5146
- This device contains a LoRaWAN RF module with IC: 25908-RAK5146
FCC Warning:
This device complies with part 15 of the FCC Rules. Operation is subject to the following two conditions.
- This device may not cause harmful interference, and
- This device must accept any interference received, including interference that may cause undesired operation.
Any changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
This module complies with FCC radiation exposure limits set forth for an uncontrolled environment. This equipment should be installed and operated with minimum distance 20 cm between the radiator and your body.
The LoRaWAN antenna delivered by Siemens meets the FCC-IC regulations. If the installer makes the choice to use another antenna, the maximum antenna gain allowed is 5.8 dBi to comply with FCC/IC regulations limiting both maximum RF output power and human exposure to RF radiation.
CAN ICES-003 Compliance
This device complies with FCC and ISED RF radiation exposure limits set forth for general population. This device must be installed to provide a separation distance of at least 20cm from all persons and must not be co-located or operating in conjunction with any other antenna or transmitter.
This radio transmitter (23761-8PYA005 and 25908-RAK5146) has been approved by Industry Canada to operate with the antenna types listed below with the maximum permissible gain and required antenna impedance for each antenna type indicated. Antenna types not included in this list, having a gain greater than the maximum gain indicated for that type, are strictly prohibited for use with this device.
This device contains license-exempt transmitter(s)/receiver(s) that comply with Innovation, Science and Economic Development Canada’s license-exempt RSS(s). Operation is subject to the following two conditions:
- This device may not cause interference, and
- This device must accept any interference, including interference that may cause undesired operation of the device.
Cellular antenna characteristics
- Whip antenna type
- 50 Ohm typical impedance
- Maximum antenna gain, see table below
Frequency band | Antenna gain (dBi) |
---|---|
GSM850 | -1 |
GSM1900 | 6 |
GPRS850 4TS | -1 |
GPRS1900 4TS | 6 |
WCDMA Band2 | 10 |
WCDMA Band4 | 9 |
WCDMA Band5 | 7 |
LTE Band2 | 10 |
LTE Band4 | 11 |
LTE Band5 | 7 |
LTE Band7 | 10 |
LTE Band12 | 6 |
LTE Band13 | 6 |
LTE Band25 | 10 |
LTE Band26 | 8 |
LTE Band41 | 9 |
LTE Band66 | 9 |
LoRaWAN antenna characteristics
- Gain: 5.8 dB